Russia

Добро пожаловать на сайт Schneider Electric

Добро пожаловать на наш сайт.

Вы можете выбрать другую страну для просмотра доступных продуктов или перейти на наш глобальный сайт для получения информации о компании.

Выбрать другую страну или регион

  • Default Alternative Text

    Integrated Security Systems

Business colleagues working on a laptop, internet of things, sustainability consulting.

Challenges

Oil and gas installations pose significant safety and security challenges, most notably employee safety, fire and gas protection, and process risk containment. With the threat of terrorism always a concern, security must be addressed 24/7, 365 days a year.
  • Solutions

    • Closed circuit, TV camera system.
    • Access management system.
    • SCADA/DCS to provide centralized control and integration for sharing critical information.
    • Public Announcement (PA) and Public and General Announcement (PAGA).
  • Value Proposition

    • Tracking graded offices, facilities access, people in case of emergency and vehicles within premises.
    • Fire and gas systems, including leak detection.
    • Flare monitoring. 
    • CCTV, surveillance, video analytics protection, and access management, on a telecom backbone with emergency recovery centers.
  • Differentiation

    Based on open, secure telecommunications, allowing integration of third-party standardized technology, and reliable remote backup control. We can deliver a comprehensive security system targeting each unique combination of infrastructure and processes.

Default Alternative Text

See more solutions for Refining/Petrochemical

Benefits

  • Default Alternative Text
    • Reached full security potential
  • Рабочий с планшетом перед нефтяной вышкой, нефтегазовая промышленность, вывод сообщений об эксплуатационной эффективности, Интернет вещей.
    • Improved efficiency in response to emergencies
    • Reduced risk to people and assets in case of poor operations or external acts
  • business man on phone
    • Ease-of-upgrade with changing threat perception
  • A view of the oil refinery in the late afternoon, oil and gas.
    • Minimized interruptions to oil and gas deliveries and production.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.