Добро пожаловать на сайт Schneider Electric

Добро пожаловать на наш сайт.

Вы можете выбрать другую страну для просмотра доступных продуктов или перейти на наш глобальный сайт для получения информации о компании.

Выбрать другую страну или регион

  • Aerial view of a smart city at night, smart buildings.
    Innovative solutions that deliver energy-efficient design, high performance and reliability.

    Motorpact Medium Voltage Motor Controllers

    Innovative solutions that deliver energy-efficient design, high performance and reliability.

  • Solutions

    Square D™ Motorpact™ Medium Voltage (MV) motor controllers provide controls for 2300–7200V induction (squirrel cage) or synchronous motors, continuing our tradition of offering superior reliability combined with numerous operational benefits. These versatile controllers feature state-of-the-art vacuum technology with minimal current chopping. The Motorpact design reduces the number of internal electrical power connections, allowing for increased power throughput, reduced heat rise, and reduced controller maintenance. Motorpact controllers have drawout contactors in one-high construction. The vacuum contactors are available in 200 A, 400 A, 450 A, and 720 A ratings, either electrically or mechanically held. Schneider Electric can provide indoor Type 1/1A (with gaskets), outdoor Type 3R, and arc-resistant enclosures Type 2 or 2B. Each controller is designed and built to meet UL 347, NEMA ICS3, CSA, and IEC 60470. cULus labels are available. All controllers are manufactured under stringent ISO® 9001 standards.
Aerial view of a mining and mineral facility, mining industry, weather

Applications

Innovative solutions that deliver energy-efficient design, high performance and reliability.

Benefits

  • Aerial view of a smart city at night, smart buildings.
     
    • Space Saving Footprint (smallest in the industry) 
    • Higher Reliability 
    • Reduced Maintenance 
    • Protection Focus
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.