Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Распределение электроэнергии

            Новости: Распределение электроэнергии

            LBSkit offer now up to 36 kV

            LBSkit is a component offer of comprising SF6 Load
            Break Switch and Disconnector with their auxiliaries and accessories designed for indoor applications, up to 36 kV.

            • LBSkit, a comprehensive range designed to provide you with maximum flexibility:
              • Load break switch 630 A with manual or motorized operating mechanisms
              • Disconnector switch 630 A or 1250 A with manual operating mechanism
              • Accessories:auxiliary contacts, coils …
              • Additional components:field distributors, earthing switch, fuse trip system …

              • LBSkit, designed to meet your requirements:
                • Upgradeability
                • Compactness
                • Reduced maintenance
                • Ease of installation
                • Easy and safe to operate
                • Product designed with telecontrol in mind
                • Product with adapted fuse-switch protection

              • New:catalogue up to 36 kV, including selection guides
                • to help you select the right components by function and by rated voltage
                • to get directly the commercial reference