Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Автоматизация и управление

      Новости: Автоматизация и управление

      Safety switches Preventa XCS Atex D

      Environment

      Two safety switch ranges are available for your Atex D explosive atmospheres applications:

      • XCSDMC...EX plastic coded magnetic switches for integration into 0-1-2/20-21-22 zones following the protection mb, tD and ia conforming to the requirement of the applicable Atex standards.
      • XCSA/B/C...EX metal safety switches with key actuators for installation into 21-22 zones following the protection tD conforming to the requirement of the applicable Atex standards.


      Applications

      • Machines fitted with guards, small guards (XCSDMC) or covers with imprecise guidance.
      • Packaging and conditioning machines in food & beverage processes.


      Characteristics


      XCSDMC...EX

      • Category 4 (with a safety control system)
      • 2 meter pre-cabled
      • Degree of protection IP66 + IP67
      • 2 NC ou NC+NO contact outputs 100 mA/24 VDC
      • Operating zone Sao = 5 mm, Sar = 15 mm.


      XCSA/B/C...EX

      • Category 4 (with a safety control system)
      • M20 x 1.5 cable entry
      • Degree of protection IP67
      • Type of contacts: 1 NO + 2 NC or 2 NC + 1NO
      • Cabling on screw clamp terminal.