Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Автоматизация и управление

      Новости: Автоматизация и управление

      Coded magnetic system Preventa XCS

      Environment
      Thanks to the new self-contained coded magnetic system, it’s no longer necessary to connect a safety module, controller or PLC to provide a SIL2/Category 3 ou SIL3/Category 4 protection level, conforming to IEC 61508 and EN/ISO 13849-1. The monitoring system is integrated into the safety switch.

      Applications
      » Machines fitted with small guards or covers with imprecise guidance and frequent hosing down.
      » Packaging machines, labellers, bottling lines in food & beverage processes.
      » Machines for micro-components.

      Characteristics
      XCSDM3/4
      »
       Self-contained SIL2/Category 3 and SIL3/Category 4
      » Pre-cabled or M12 connector
      » Degree of protection IP66 + IP67 + IP69K
      » 2 solid-state PNP/NO outputs, 1,5 A/24 VDC
      » Operating zone Sao= 10 mm, Sar= 20 mm.