Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Автоматизация и управление

      Новости: Автоматизация и управление

      Programmable controller Twido Extreme

      Specially designed for applications in harsh environments and on-board applications of mobile equipments.

      Robustness to meet every challenge:

      • IP67
      • Temperatures: - 40°C... + 110°C
      • Efficient protection against vibration and shock.
      Integrated communication
      • 3 communication ports integrated for direct communication with external equipment
      • 1 Modbus serial port
      • 1 CANopen port
      • 1 CAN J1939 port.
      Clear programming
      TwidoSuite software simplifies all your operations with the aim of significantly reducing development time.