Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Автоматизация и управление

      Новости: Автоматизация и управление

      Programmable controller Twido

      Twido programmable controllers and TwidoSuite software provide simple and astute solutions for all your predicaments.

      More choice

      • 1 new controller - Twido Extreme, IP67
      • 2 new Compact 40 I/O 24 VDC Twido controllers with or without Ethernet
      • 2 new analogue modules:
      • One 4 I/2 O, 0…10 V, 4…20 mA module
      • One 2 I thermocouple module.
      More possibilities
      • axis control with Lexium 05
      • variable speed drive control with Altivar 61 & 71… due to quick setting-up using macros integrated in TwidoSuite software and fast and reliable exchanges by CANopen bus.
      With Twido, opt for maximum results with minimum effort and expense.