Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Автоматизация и управление

      Новости: Автоматизация и управление

      Laser transmission Osiris sensors: Simplified ultra-detection!

      Ultra-fine detection becomes ultra-simple by pressing the “teach” button, following the Osiconcept principle.

      High precision at short range
      With a range of 100 m, the new Ø18 mm thru-beam XUBL laser sensors are also very efficient at short range and enable the detection of ultra-fine objects (0.05 mm).

      • Easy optimised adjustment using “teach” button (alignment, teaching of the environment) without any saturation of the laser beam.
      • Suited to difficult environments associated with materials handling (metal versions) and precise positioning of objects for packaging and assembly.
      • Quick and precise installation using fixing bracket with micrometric adjustment.

      Osiris XUBL: Ultra-precise laser detection at short range combined with optimal simplified adjustment.