Select a country
Выберите свою страну/регион в раскрывающемся списке или щелкнув место на карте мира *
Country Selector Alternate Image
Original Equipment Manufacturers
           
           
           

          Варианты архитектуры систем автоматизации

          Ознакомьтесь с любым из наших 13 предпочтительных вариантов реализации

           
           

          Выберите правильную архитектуру:

          Simplicity and ease of use
           

          Compact Simplicity

          Best choice for starting automation
          (PDF file, 275 Kb) 
           

          Compact Optimised

          Simple and faultless installation guaranteed
          (PDF file, 320 Kb) 
           

          Compact Evolutive Optimised

          Easy to implement and use
          (PDF file, 296 Kb) 
           

          Distributed AS-Interface Optimised

          Built-in reliability and safety features
          (PDF file, 321 Kb) 
           
          Performance and compactness
           

          Compact Performance

          For performance and robustness
          (PDF file, 315 Kb) 
           

          Compact Evolutive Performance

          For complex installations with motion requirements
          (PDF file, 320 Kb) 
           

          Compact High Performance

          Modularity of software and performance
          (PDF file, 312 Kb) 
           

          Compact Evolutive High Performance

          Performance, modularity and customisation
          (PDF file, 308 Kb) 
           
          Modularity and transparency
           

          Distributed CanOpen Performance

          For performance and distributed control
          (PDF file, 308 Kb) 
           

          Distributed CanOpen High Performance

          Distributed automation, modularity, customisation
          (PDF file, 313 Kb) 
           

          Distributed Ethernet TCP/IP High Performance

          Advanced IT features to enhance large and complex machines with modularity and flexibility
          (PDF file, 320 Kb) 
           
          Advanced implementation
           

          Distributed CanOpen Optimised

          Simple, quick and faultless assembly guaranteed
          (PDF file, 286 Kb) 
           

          Drive Centric Implementation

          For compact or distributed and complex installations requiring motion or substitute servos with drives
          (PDF file, 293 Kb)