• Default Alternative Text
    Solutions for terminal facilities

    Field Devices for Measurement and Instrumentation

Default Alternative Text

Challenges

Measurement Solutions
Foxboro Field Devices offerings are chosen for the most demanding oil and gas applications that require pressure, temperature, flow, level, liquid analytical and valve positioner high-performance measurements in oil and gas applications.
  • Solutions

    Foxboro Field Devices are an important choice for facilities that need to reduce operating costs, increase profits, and improve reliability. We provide unique solutions that make major differences in critical oil and gas applications.
  • Value Proposition

    Business Value

    • Measurable real-time results.
    • Actionable information.
    • Operational excellence.
    • Low-cost deployment, and lower cost of operation.
    • Easy to install and use.
  • Differentiation

    • Unmatched asset lifetimes.
    • Best-in-class performance.
    • Superior savings and value.
    • Compatibility with existing instrumentation.
    • Outstanding ease of use.
    • Longest warranties.
    • Lowest cost of ownership
Truck with fuel tank

See more solutions for terminal facilities

Benefits

  • One arrow hits a fresh bull's-eye

    Gas Flow

    Foxboro pressure transmitters deliver accurate, affordable, measurement of gas flow rates.

  • Keyword on keyboard key saying

    Flow Measurement Solutions

    Durable solutions for flow rate measurement in upstream oil and gas.

  • Red pencil checking off boxes on check list, sustainability reporting.

    Versatile Selection

    Solutions for temperature, pressure, flow, level, liquid analytical, and valve positioner applications.

Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.