• Default Alternative Text

    Instrumentation for Reliable Measurement

Oil-worker, engineer, in close-ups, with large oil refinery industry in background, oil and gas.

Challenges

Foxboro Field Device offerings are chosen for demanding oil and gas applications that require high-performance measurements of pressure, temperature, flow, level, liquid analytical and valve positioners.
  • Solutions

    Foxboro Field Devices are an important choice for refineries and petrochemical producers that want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical oil field applications.

  • Value Proposition

    • Measurable real-time results.
    • Actionable information.
    • Optimized production.
    • Operational excellence.
    • Low-cost deployment, and lower cost of operation.
    • Easy to install and use.
  • Differentiation

    • Unmatched asset lifetimes.
    • Best-in-class performance.
    • Superior savings and value.
    • Compatibility with existing instrumentation.
    • Outstanding ease of use.
    • Longest warranties.
    • Lowest cost of ownership.
Engineer and pipelines, reliability for secure power in industrial applications, oil and gas.

See more solutions for Refining/Petrochemical

Benefits

  • One arrow hits a fresh bull's-eye

    Gas Flow

    Foxboro pressure transmitters deliver accurate, affordable measurement of gas flow rates.
  • Time is money, finance, time management, sustainability.

    Production Separators / Saltwater Disposal

    High-accuracy measurement of liquid and produced water.
  • Red pencil checking off boxes on check list, sustainability reporting.

    Flow Measurement Solutions

    Foxboro vortex flow meters, durable solutions for flow rate measurement.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.