• A view of the oil refinery in the late afternoon, oil and gas.

    Integrated Security Systems

Business colleagues working on a laptop, internet of things, sustainability consulting.

Challenges

Oil and gas installations pose significant safety and security challenges, most notably employee safety, fire and gas protection, and process risk containment. With the threat of terrorism always a concern, security must be addressed 24/7, 365 days a year.
  • Solutions

    • Closed-circuit, TV camera system (CCTV).
    • Access management system.
    • SCADA/DCS for centralized control and integration when sharing critical information.
    • Public announcement and public and general announcement (PA and PAGA).
  • Value Proposition

    • Tracking graded offices, facilities access, people in case of emergency and vehicles within premises.
    • Fire and gas systems, including leak detection.
    • Flare monitoring.
    • CCTV, surveillance, video analytics protection, and access management
      on a telecom backbone with emergency recovery centers.
  • Differentiation

    Based on open, yet secure telecommunications, allowing integration of third-party standardized technology, and reliable remote backup control. We can deliver a comprehensive security system targeting each unique combination of infrastructure and processes.

Default Alternative Text

See more solutions for LNG and gas processing

Benefits

  • Default Alternative Text
    • Reach full security potential.
  • Рабочий с планшетом перед нефтяной вышкой, нефтегазовая промышленность, вывод сообщений об эксплуатационной эффективности, Интернет вещей.
    • Improved efficiency in response to emergencies.
    • Reduced risk to people and assets in case of poor operations or external acts.
  • business man on phone
    • Ease-of-upgrade with changing threat perception.
  • A view of the oil refinery in the late afternoon, oil and gas.
    • Minimized interruptions to oil and gas deliveries and production.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.