• Electrical station, energy access, power management.
    Testing services to minimize billing inaccuracies between new, high-accuracy meters and existing equipment

    Instrument Transformer Services

Diagram: Instrument Transformer

Default Alternative Text
  • Solutions

    Current/Potential Transformer Verification (CT/PT)
    • Current transformer verification (CTV) dynamically verifies the accuracy of existing installed current transformers or the full CT measurement channel
    • » Performed as a service on an energized system with no need for outage or on de-energized CT (primary injection)
      » Findings can be used for compliance documentation or for correction and/or upgrade
    Accuracy Improvement of Metering Systems (AIMS)
    • Dynamically verifies and improves the accuracy of existing revenue metering points
    • Results are an industry-compliant metering solution with the highest possible end-to-end metering
    • Dynamically reclassifies existing relay-class CTs for metering applications
    Current Transformer Reclassification (CTR)
    • Eliminates the need for costly CT upgrades for new metering points
Default Alternative Text

Applications

Explore More Substation Solutions from Schneider Electric Services

Let Schneider Electric Services be your trusted single point of contact for all of your substation needs.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.